IESNA:LM-63-2002
[TEST]P1197038
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-LOW-4000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 4000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8446
TILT=NONE
1 7975 1 361 7 1 1 0.4 0.558333 0.691667
1 1 54.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3278.6 3278.6 3293.8 3294.5 3304.5 3305 3316.7 3317.2 3327.3 3337.8
3337.8 3345.7 3345.7 3354.3 3354.6 3361.3 3361.4 3368.9 3369 3374
3377.3 3377.3 3380.5 3380.3 3381.9 3381.6 3381.6 3381.2 3381.2 3378.9
3378.9 3374.8 3374.8 3368.4 3367.5 3362.5 3362.5 3355.9 3355.1 3346.7
3338.4 3338.4 3330.8 3330.8 3321.4 3320.7 3314.8 3314 3307.3 3300.7
3300.7 3294 3294 3289.1 3288.4 3283.4 3282.5 3280 3279.3 3275.1
3271.9 3271.9 3268.6 3268.6 3262 3261.2 3260.4 3259.6 3258 3257.3
3254 3250.7 3250.7 3245.9 3245.9 3243.6 3242.9 3240.4 3239.7 3233.8
3226.5 3226.5 3218.3 3218.3 3208.4 3207.5 3193.3 3192.5 3174.9 3173.7
3151.1 3129 3129 3100.8 3100.8 3070.9 3069.2 3041.6 3039.8 3016.4
3015.1 3005 3010.3 3010.3 3026.5 3026.5 3071.4 3071.4 3177 3191.3
3359.2 3584.1 3584.1 3684.1 3684.1 3495.5 3463.2 3042.8 3006.2 2523.2
2492.2 1847.9 1828.7 1828.7 1982.9 1982.9 1962.6 1936.3 1208.5 1150.3
476.7 215.3 215.3 190.9 190.9 194.2 193.8 189.6 189.3 165.1
163.5 142.6 128.7 128.7 121.1 121.1 126.2 126 130.2 130.4
130.4 130.8 128.3 121 121 104.3 104.3 83.3 82.9 63.7
62.9 52.9 51.9 51 54.1 54.1 54.7 54 51.5 50.8
47.5 47.1 41.2 30.1 30.1 19.2 19.2 9.2 9.2 1.7
1.7 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3295.8 3305 3305.8 3314.2 3315.2 3322.7 3329.4 3330.2
3336 3336.7 3336.7 3346.6 3346.6 3350.5 3350.5 3354.4 3357.8 3358.2
3361 3361 3361.2 3361.2 3360.5 3360.5 3358.9 3355.5 3355.5 3351.2
3351.2 3344.2 3344.2 3338.7 3338.7 3330 3330 3320.3 3310.3 3309.6
3298.9 3298.9 3287.5 3287.5 3275.9 3275.9 3265.4 3265.4 3254 3243.5
3243.5 3232.2 3232.2 3221.8 3221.8 3210.5 3210.5 3201.1 3201.1 3190.7
3180.5 3180.5 3170.2 3170.2 3160.6 3160.6 3150.5 3150.5 3140.3 3129.4
3129.2 3118.1 3118.1 3109.4 3109.4 3099.2 3099.2 3088.2 3088.2 3079.3
3069.6 3069.6 3058.1 3058.1 3049 3049 3040.3 3040.3 3029.6 3029.6
3017.7 3005.1 3005.1 2990.3 2990.3 2974.6 2961.2 2959 2959 2939.5
2920.2 2919.4 2900.7 2900.7 2883.5 2883.5 2876 2876 2893.9 2893.9
2960.5 3085.9 3085.9 3246 3246 3387.9 3387.9 3414.9 3414.9 3241.1
2906 2852.5 2431.3 2431.3 2061.7 1786.7 1783.8 1783.8 1719.1 1719.1
1867.1 1712 1712 1113.7 1113.7 498.2 498.2 207.9 207.9 154.9
154.9 143.1 138.8 138.8 124 124 106.1 106.1 94.7 94.7
83.9 78 77.8 77.2 77.2 79.1 79.1 81.6 81.6 81.7
81.7 80 77.5 77.4 71.9 71.9 61.2 61.2 48.5 48.5
34.8 34.8 24.3 14.2 14.2 7.4 7.4 2.4 2.4 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3315.4 3317 3317 3320.2 3320.2 3320.9 3321.4 3318.8
3319.3 3317.7 3317.7 3315.1 3312.6 3312.8 3308.7 3308.9 3305 3305
3299.4 3299.4 3292.7 3285.2 3285.1 3276.8 3276.6 3266.3 3266.3 3256.8
3256.8 3244.5 3244.5 3231.6 3217.4 3216.7 3201.6 3200.9 3185.8 3185.8
3167.5 3167.5 3149 3149 3129.7 3110.5 3109.7 3090.4 3089.5 3068.7
3068.7 3046.9 3046.9 3024.3 3002.6 3001.7 2978.3 2977.5 2953.3 2952.4
2928.2 2928.2 2902.3 2902.3 2875.6 2849.7 2848.9 2822.2 2821.3 2793.7
2793.7 2764.4 2764.4 2734.4 2734.4 2703.5 2672.6 2671.7 2639.9 2639.2
2605.9 2605.9 2571.6 2571.6 2537.4 2503.2 2502.5 2465.8 2465 2426.6
2425.7 2386.4 2386.4 2345.2 2345.2 2306.5 2266.1 2266.1 2226 2224.6
2177.9 2177.9 2129.5 2129.5 2083.6 2083.6 2039.3 1997.5 1998.3 1959.1
1963.4 1933.1 1933.1 1907.3 1907.3 1879.3 1840.9 1846 1805.1 1794
1728.5 1728.5 1656 1656 1587.5 1564.6 1536.2 1516.2 1515.8 1514.2
1531.1 1554.8 1554.8 1553.7 1553.7 1536.8 1513.4 1489.3 1399.9 1395.7
1258.6 1257.8 1082 1082 881.9 881.9 688.2 530.3 529.3 405.6
404.7 294.8 294.8 207.9 207.9 156.3 156.3 133.3 117.4 117.5
99.1 99.1 82.2 82.2 68.3 68.3 55.7 43.2 42.1 25.4
24.3 9.3 8.4 1 1 0.5 0.5 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3311.2 3311.3 3309.6 3309.8 3307.3 3307.3 3303.1 3302.9
3298.7 3294.4 3294.4 3287.4 3287.2 3280.5 3280.2 3271.8 3271.5 3263.1
3253.5 3253.5 3242 3241.4 3231.4 3230.7 3219 3218.2 3205.6 3204.9
3192.3 3177.2 3177.2 3160.2 3159.1 3141.5 3140.3 3124.4 3123.2 3104.8
3103.4 3085 3063.5 3063.5 3040.2 3038.6 3018.6 3017 2994.4 2992.7
2969.3 2943.4 2943.4 2916.5 2914.7 2889.6 2887.7 2860.1 2858.1 2831.3
2829.4 2800.2 2768.8 2768.8 2734.9 2732.8 2701 2698.8 2666.2 2664
2629.7 2592.3 2592.3 2553.9 2553.9 2514.6 2512.1 2473.6 2471 2430.9
2428.2 2386.4 2340.1 2340.1 2293.9 2291.1 2244.3 2241.2 2194.4 2191.2
2143.6 2140.4 2089.4 2036 2036 1980.2 1976.9 1923.4 1920.1 1867.5
1863.7 1806.9 1747 1747 1686.5 1686.5 1625.2 1563.3 1563.3 1560
1499.9 1496.6 1436.4 1370.6 1370.6 1304.5 1301.3 1237.8 1234.4 1169.2
1166.1 1100.1 1096.9 1031.8 966 966 901 899.3 837.5 837.3
779.7 782.6 724.9 672.1 672.1 618.2 616.2 558.6 551.1 493.5
482.1 430.3 372.2 372.2 310.6 310.6 267.1 254 233.9 223.6
201.9 192.8 166.1 158.9 131.3 102.7 102.7 83.3 81.9 69.4
67.9 57.8 56.5 48.1 39.5 39.5 30.1 29.1 25.8 24.4
19.4 18.1 13.9 13.4 10 6.7 6.7 3.3 3.3 1.7
1.7 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3281.5 3281.5 3273 3273 3261.1 3261.1 3249 3249
3237.8 3224.1 3224.1 3209.3 3209.3 3193.7 3193.7 3178 3178 3158.9
3158.1 3140.6 3121.3 3121.3 3101.3 3101.3 3078.6 3078.6 3054.9 3054.9
3032.2 3005.9 3005.9 2979.5 2979.5 2952.2 2952.2 2923.3 2923.3 2892.5
2892.5 2861.7 2830 2830 2798.1 2798.1 2764.7 2764.7 2730.2 2730.2
2694 2692 2656.9 2619.7 2619.7 2580.9 2580.9 2541.8 2541.8 2502
2502 2461.1 2419.4 2419.4 2375 2375 2333.1 2333.1 2290.3 2290.3
2246.5 2243.5 2200.9 2155.3 2155.3 2108.8 2108.8 2062.2 2062.2 2013.7
2013.7 1964.3 1960.7 1913.9 1861.8 1861.8 1806.9 1806.9 1749.6 1749.6
1688 1688 1626.1 1560.1 1560.1 1493 1493 1423.4 1423.4 1352.2
1352.2 1273.1 1268.4 1184.9 1089.9 1089.9 993.2 988.3 899.7 899.7
811.2 811.2 732.6 727.4 664.8 605.2 605.2 539 539 461.7
461.7 379.3 379.3 317.9 281.8 281.8 257.4 257.4 240.5 240.5
225.7 225.7 210.9 206.2 198.7 188.1 188.1 176.6 176.6 164.3
164.3 152.5 148.9 139.7 128.4 128.4 117.8 117.8 109.4 109.4
100.1 100.1 89.5 89.5 79.7 70.2 70.2 59.5 59.5 51
51 42.6 42.6 36.9 36.3 28.8 22.2 22.2 16.1 16.1
10.6 10.6 6.1 6.1 3.3 0.6 0.6 0.3 0.3 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3308.3 3299.9 3299.2 3287.5 3286.6 3275.7 3274.7 3263
3248.7 3247.6 3235.1 3233.9 3219.7 3218.5 3202.6 3201.3 3185.5 3164.7
3164.7 3144.9 3143.3 3124.1 3122.5 3100.8 3099 3077.3 3075.4 3052.8
3027.6 3025.5 3000.5 2998.4 2974.2 2972 2945.3 2943 2914.6 2912.1
2885.4 2855.4 2852.9 2822.8 2820.3 2791.1 2788.4 2760 2757.3 2727.2
2693.5 2693.5 2659.6 2656.7 2625 2621.9 2590.1 2587.1 2554.5 2551.4
2518 2482.2 2478.9 2443.8 2440.3 2406.1 2402.8 2368.6 2365.2 2327.6
2324.2 2285.8 2241.3 2237.8 2194.3 2190.7 2143.9 2140.3 2093.5 2089.7
2037.9 1977.3 1977.3 1914.1 1910 1847.4 1843.1 1776.3 1771.8 1700.8
1696 1621.6 1540 1534.8 1455.5 1450.2 1367.5 1362.1 1280.2 1274.7
1192.8 1107.2 1107.2 1022.5 1015 940.7 933 862.8 855.5 787
780 708.2 614.3 614.3 538.1 533.6 469.2 464.1 375.6 276
276 269.6 269.6 186.4 183.9 173 171.4 163.9 162.9 157.1
156.2 150.4 145.4 145.4 141.4 140.9 139.2 138.7 137 136.4
131.4 130.7 125.7 122.5 121.8 119.3 118.6 112.8 112.2 103
102.4 74.8 74.1 74.1 66.8 66.2 67 66.3 76.3 75.7
125 124.4 221.3 307 307 326.4 325.9 302.5 302 272.8
272.4 238.1 237.7 202.6 165.7 165.5 127.9 127.9 86.9 86.9
55.2 55.2 21.7 21.7 2.5 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3278.6 3278.6 3268.9 3255.7 3241.5 3240.5 3224.6 3223.7 3208.7 3207.7
3189.9 3189.9 3171.3 3152.1 3150.9 3130.8 3129.5 3108.6 3107.3 3082.3
3082.3 3058.2 3058.2 3034.1 3009 3007.2 2982.1 2980.3 2955.3 2953.4
2925.5 2925.5 2896.7 2896.7 2869.6 2842.1 2839.8 2812.3 2809.9 2784
2781.8 2750.2 2750.2 2719.3 2690.9 2688.5 2660.1 2657.7 2626.8 2624.3
2591.6 2591.6 2558.2 2558.2 2524.6 2490.3 2487.7 2455.1 2452.4 2415.6
2412.9 2370 2370 2326.2 2326.2 2279 2231.4 2228.6 2177.6 2174.5
2120.1 2117 2053.4 2053.4 1987.9 1921.1 1917.2 1847 1843.1 1769.6
1765.3 1683.7 1683.7 1598.5 1598.5 1512.3 1428.7 1423.1 1342.1 1336.2
1256.8 1250.6 1164.8 1164.8 1082.2 1082.2 1001 904 897.2 802.8
796 713.4 713.4 645.9 645.9 575.4 474.3 468.4 350.6 344.9
259.7 253.7 208.8 208.8 183.7 183.7 166.7 160.8 153.5 142.3
142.3 141.5 141.5 132.5 132.5 124.9 124.9 115.9 109.2 108.7
109.6 109.1 112.1 112.1 118.5 118.5 140.9 160.1 160 181.7
181.3 252.3 251.9 399.6 399.6 595.8 595.8 741.6 744.9 744.1
666.4 664.1 580.6 580.6 422.1 422.1 250 153.9 154.7 112.1
116.2 93.6 101.7 93.8 93.8 82.9 82.9 70.9 60.9 58.5
47.6 44.8 37.3 34.3 24.6 24.6 14.8 14.8 7.2 7.2
4.6 4.6 1.8 1.8 0.2 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
